SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The schematic implementation review checklist includes 3 sub-sections:
General:
The general section lists (summarizes) the circuit implementations in bullets that are required (expected) to support the functionality for the peripheral section described above the checklist section (design guidelines section). The section also include care abouts to be considered when the section is interfaced or connected to another section to implement the required peripheral or module functionality (does not require circuit implementation). The recommendation is to review and close the list of implementation checks provided before continuing with the schematic review.
Schematic Review:
The schematic review section lists (summarizes) the circuit implementations in bullets that are required (expected) to be added by the custom board designers for the circuit section to support the functionality including the values, connections and other implementations to be followed for implementing the peripheral or module. The recommendation is to compare for the custom board schematic design implementation with the schematic checklist to make sure the implementation follows the design guidelines before the start of the layout.
Additional:
The additional section lists (details) the implementation and use case description in bullets that can be used by custom board designers along with the schematic review section to understand the circuit implementation rationale (need to implement) before considering optimizing the circuit design.