SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor IOs used for the MMC0 (eMMC) interface are referenced to (powered by) VDDSHV4 supply rail (IO supply for IO group 4).
VDDSHV4 is designed to support power-up, power-down, or dynamic voltage switching independent of other power rails, allowing the operating voltage to change from 3.3V to 1.8V.
The recommendation is to connect VDDSHV4 and the IO supply rail of the attached device to the same supply source.
VDD (CORE voltage) of the attached device can be powered from (by) an independent (different power supply source) supply source.