SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
An external (LVCMOS) oscillator can be used as the clock source for the processor (and the EPHy). A x1 (single) oscillator or multiple oscillators (separate oscillator for each of the EPHy and processor) can be used. When using x1 (single) oscillator, the recommendation is to buffer the oscillator clock output (use individual buffer for each attached device clock input) before connecting to the processor and EPHy.
A single channel (with single input and single output) buffers, or single input with dual or multiple output buffer can be used to connect the clock output of the oscillator to the processor and EPHy. For a specific use case (requirement for some of the industrial applications using a Time Sensitive Networking (TSN)), single input and two or more output (based on number of EPHy used) buffer is recommended for the processor and the EPHy.
The recommendation is to verify that the XO of the EPHY is connected according to the recommended guidelines.