SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Load switches are used to switch and sequence the processor and attached devices supply rails. Load switches are used to control (turn on and off) power to a specific peripheral or sub-system referenced to (powered by) the same input supply rail, instead of using multiple discrete DC/DCs or LDOs to generate the supply. In some applications, there is a recommended power-up and power-down sequence that is recommended to be followed. Load switches simplifies the implementation of power sequencing to meet the power-up and power-down sequence timing requirements. The load switch enable can controlled by the PMIC or discrete DC/DC PG output to meet the processor power sequencing requirements.
Consider load switches such as TPS22965, TPS22918, TPS22902, and TPS22946.
For an overview of the available load switch families, see the TI load switches page.