SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
MMC1 (CMD, CLK and Data) interface IOs are referenced to (powered by) VDDSHV5 supply rail (IO supply for IO group 5). VDDSHV5 is designed to support power-up, power-down, or dynamic voltage switching independently of other power rails, allowing the operating voltage to change from 3.3V to 1.8V as the transfer speed is increased.
VDDSHV5 supply is recommended to start with 3.3V and allow changing to 1.8V when software is expected (required) to change the IO supply voltage (to support UHS-I SD card).
The recommendation is to use separate supply sources (discrete LDO or PMIC) that can be switched independently for VDDSHV5 supply rail when configured for SD card interface.
MMC1 SD Card Detect (CD) and Write Protect (WP) signals are referenced to (powered by) VDDSHV0 supply rail (IO supply for IO group 0). The recommendation is to connect the pullups (10kΩ or 47kΩ) for MMC1_SDCD, MMC1_SDWP to the same supply rail connected to VDDSHV0 (fixed supply).
MMC2 (CMD, CLK and Data) interface IOs are referenced to (powered by) VDDSHV6 supply rail (IO supply for IO group 6). VDDSHV6 is designed to support power-up, power-down, or dynamic voltage switching independently of other power rails, allowing the operating voltage to change from 3.3V to 1.8V as the transfer speed is increased.
VDDSHV6 supply is recommended to start with 3.3V and allow changing to 1.8V when software is expected (required) to change the IO supply voltage (to support UHS-I SD card).
The recommendation is to use separate supply sources (discrete LDO or PMIC) that can be switched independently for VDDSHV6 supply rail when configured for SD card interface.
MMC2 SD Card Detect (CD) and Write Protect (WP) signals are referenced to (powered by) VDDSHV6 (IO supply for IO group 6) supply rail or VDDSHV0 supply rail (IO supply for IO group 0). The selection of IOs referenced to (powered by) IO supply for IO group 0 or 6 is use case dependent. The recommendation is to add external pullups (10kΩ) for MMC2_SDCD and MMC2_SDWP (optional) signals can be connected to VDDSHV6 or VDDSHV0 supply rail (depending on the pins (IOs) selected) (close to attached device).