SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
A pulldown (10kΩ) is recommended for DDR0_RESET0_n (LPDDR4_RESET_N) close to memory (LPDDR4) device. Adding a filter capacitor (47pF or similar) across the pulldown resistor is optional.
The recommendation is to connect the recommended (follow processor-specific data sheet or SK schematics) resistors for DDR0_CAL0 (IO Pad Calibration Resistor, close to processor cal pin), ODT_CA_A (2.2kΩ used on SK, DDRSS On-Die Termination for Chip Select, close to memory (LPDDR4) device) and ZQ (Memory Device Calibration reference resistor, close to memory (LPDDR4) device).