SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 3-31 shows the MPU registers. These registers are described in the ARMv7-M Architecture Reference Manual.
Address | Name | Type | Reset | Description |
---|---|---|---|---|
0xE000 ED90 | MPU_TYPE | R/O | 0x0000 0800 | MPU Type Register |
0xE000 ED94 | MPU_CTRL | R/W | 0x0000 0000 | MPU Control Register |
0xE000 ED98 | MPU_RNR | R/W | 0x0000 0000 | MPU Region Number Register |
0xE000 ED9C | MPU_RBAR | R/W | 0x0000 0000 | MPU Region Base Address Register |
0xE000 EDA0 | MPU_RASR | R/W | 0x0000 0000 | MPU Region Attribute and Size Register |
0xE000 EDA4 | MPU_RBAR_A1 | 0x0000 0000 | MPU alias registers | |
0xE000 EDA8 | MPU_RASR_A1 | 0x0000 0000 | ||
0xE000 EDAC | MPU_RBAR_A2 | 0x0000 0000 | ||
0xE000 EDB0 | MPU_RASR_A2 | 0x0000 0000 | ||
0xE000 EDB4 | MPU_RBAR_A3 | 0x0000 0000 | ||
0xE000 EDB8 | MPU_RASR_A3 | 0x0000 0000 |