SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The Test TAP Linking block contains the control and status registers shown in Table 7-18. These registers are used in to select of secondary TAPs into the master scan path. Each TAP has its own Test TAP Control and Status register.
Register | Register Name |
---|---|
0x0 | Secondary Test TAP 0 register |
0x1 | Secondary Test TAP 1 register |
0x2 | Secondary Test TAP 2 register |
0x3 | Secondary Test TAP 3 register |
0x4 | Secondary Test TAP 4 register |
0x5 | Secondary Test TAP 5 register |
0x6–0xF | Reserved |