SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Comparison results modify the flags in the FPSCR. You can use the MVRS APSR_nzcv instruction (formerly FMSTAT) to transfer the current flags from the FPSCR to the APSR. See the ARMv7-M Architecture Reference Manual for mapping of IEEE 754-2008 standard predicates to Arm® conditions. The flags used are chosen so that subsequent conditional execution of Arm® instructions can test the predicates defined in the IEEE standard.