TIDUA05B June 2015 – March 2025
The power management consists DC/DC buck to generate a 6-V intermediate rail from the 24-V input voltage. The encoder supply voltage and the 5-V and 3.3-V rails are derived from the intermediate voltage, as shown in Figure 4-8.
Figure 4-8 Power Management SolutionBecause of the high performance required by the system and solution, most of the power rails are provided by low-noise LDOs. The drawback is the limited efficiency and low output current capability. The maximum output current is limited by the thermal performance, due to the high power losses.
To reduce the voltage drop across the LDO a high-efficiency DC/DC switching converter to generate a
6-V intermediate rail from the 24-V input is us. Pay attention to minimize the noise introduced by the switcher solution by proper layout and component selection.