To specify the analog circuit, as outlined in Section 4, the following Sin/Cos encoder signal parameters (including support for longer cables) have been considered.
- Sin/Cos minimum and maximum peak-to-peak amplitude: Differential 0.3 to 1.2 VPP, full-scale input range with at least 50% headroom (1.8 VPP)
- Sin/Cos offset voltage range: 2.5 V ±1V
- Sin/Cos maximum frequency: 500 kHz
- Sin/Cos maximum slew rate: >2 V/µs
- Sin/Cos line termination: 120-Ω ±1%
- Encoder supply voltage and current: 5 V ±5%, 200 mA