EMC-Compliant Industrial Interface Design for Sin/Cos Encoders With 1-VPP Differential Output at 2.5-V Offset, Input Frequencies up to 500 kHz
High-Resolution Interpolated Position, up to 28-bit Resolution, Cable Length Tested up to 70 m
Dual Analog Signal Chain for Simultaneous Use of 16-bit Dual SAR ADC and MCU Embedded ADCs Allows for Evaluation of Both Paths and Optimization of One Path for Increased Noise Immunity With Reduced Bandwidth
Easy to Connect to MCU With SPI and QEP Interface and Option for Cost Optimization Pending Resolution Requirements, Thanks to Drop-in Compatible 14- or 12-bit ADC
Example Firmware for C2000™ MCU With High-Resolution Angle Calculated at 16-kHz and Angle Data Send Through USB Virtual COM Port for Easy Performance Evaluation
Tested for IEC61000-4-2, 4-4, and 4-5 (ESD, EFT, and Surge EMC Immunity Requirements)