TIDUA05B June 2015 – March 2025
The high-resolution analog signal chain shall support 16-bit resolution to provide a high interpolated angle resolution, especially for precision speed control.
The differential analog amplifier’s AC noise floor and distortions should match 16-bit resolution. With respect to a 1-VPP input, this equals around 15 µV.
Gain and offset are rather DC parameters and their drift is typically very slow as mainly related to temperature or aging. Initial offset and gain can be calibrated during initialization, with specific algorithms even during run-time. Therefore, the requirements for these parameters can be slightly relaxed. The gain and offset drift over temperature shall be each in the range of 10 LSB. With respect to a 1-VPP input signal, this equals around 150 µV.
For the gain setting, matched resistors (same package) are recommended.