TIDUA05B June 2015 – March 2025
Tests were done to characterize each individual functional block as well as the entire board. In particular, the following tests were conducted.
Tests were done at room temperature around 22 to 23 degrees, or at 75 or 85 degrees. If not mentioned specifically, room temperature does apply.
The following equipment has been used for the TIDA-00176 testing session:
| TEST EQUIPMENT | PART NUMBER |
|---|---|
| Programmable 16-bit waveform generator | Keysight (Agilent) 33600A |
| Low speed oscilloscope (suitable for power supply tests) | Tektronix TDS2024B |
| High speed oscilloscope (suitable for analog signal tests) | Tektronix TDS784C |
| Adjustable SMPS | Knuerr-Heinzinger Polaris 125-5 |
| 24 V @ 2.5-A SMPS (power brick) | V-infinity 3A-621DN24 |
| True RMS multimeter | Fluke 179 |
| Differential probes | Tektronix P6630 |
| Single ended probes | Tektronix P6139A |
| Programmable thermal chamber | Voetsch VT 4002 |
| Programmable electronic load module | Chroma 63103 |
| Control module for electronic load module | Chroma 6314 |
| Thermal camera | Fluke TI40 |
| Control system loop analyzer | Venable 3120 |
| HEIDENHAIN shielded cables, PUR M23 male/female (4 × 2 × 0.14 mm; 4 × 0.5 mm), 10 m, 20 m, 50 m | 298399-10,-20,-50 |
| HEIDENHAIN M23/Sub-D15 Male Adapter Cable, 1m | 310196-01 |
| HEIDENHAIN Sin/Cos Encoders | ROD480-2000, ROD480-1024, ROD486-2048 |