TIDUA05B June 2015 – March 2025
Figure 7-20 Efficiency at 22°C With Reverse Polarity Protection DiodeComments: The effect of the diode for reverse polarity protection on the DC-DC converter efficiency is negligible. The 80% efficiency target at full load has fully met at any specified input voltage.