TIDUA05B June 2015 – March 2025
The following hardware equipment and software are required to allow an evaluation of the TIDA-00176
TI design.
| EQUIPMENT | COMMENT |
|---|---|
| 24-V power supply | 24-V output power brick with at least 250-mA output current Output connector 2.1-mm I.D. × 5.5-mm O.D. × 9.5-mm female |
| TIDA-00176 hardware | For default jumper settings per Section 6.2. |
| Three jumpers for board settings | 2 pins, 100 mil |
| TIDA-00176 firmware | Download from TIDA-00176 design folder |
| InstaSPIN-MOTION F28069M LaunchPad | Available through TI eStore |
| USB cable | Mini USB type A to USB type A cable |
| TIDA-00176 to LaunchPad adapter | Internal TI (optional) |
| Code Composer Studio 6 | Download from www.ti.com |
| PC terminal program | Any terminal program, like for example Tera Term |
| Sin/Cos encoder with 1-VPP output signals | For example, ROD480 |