TIDUA05B June 2015 – March 2025
The phase ϕA,B of the sinusoidal signals A and B is used to interpolate the angle between two consecutive line counts, or four incremental steps, which are equivalent to each other. The phase ϕA,B can be calculated with Equation 4:

Since only the ratio of the amplitudes of A and B is used, which are a common function of the encoder’s rotation speed and supply voltage, this result does not affect the result.