TIDUA05B June 2015 – March 2025
The comparators are required to detect the zero-crossing of the analog signals A and B, as well as the zero index pulse with the marker R and generate the corresponding digital 3.3-V TTL-compatible signals ATTL, BTTL, and RTTL, often referred to as ABZ. As outlined in Section 1.4 a low propagation delay comparator offers additional margin to the system.
The comparators selected are the TLV3201 (single) and TLV3202 (dual), 40 ns, microPOWER, push-pull output comparators, with the following main characteristics:
The TLC372 dual comparator with 250-ns propagation delay is a lower cost option, depending overall system propagation delay and maximum frequency. The advantage of the TLV320x family is that it allows other components to add more delay while still keep the required 500-ns maximum delay at 500 kHz. For example, a larger hysteresis would increase the propagation delay while improve immunity against noise.