As outlined in Section 1, this TI design realizes an industrial temperature range, EMC-compliant interface to Sin/Cos incremental position encoders with differential 1-VPP analog output signals A, B, and index marker R with input frequencies up to 500 kHz and a 5-V supply voltage. The major building blocks of this TI design are the dual path analog signal chain, the high-speed comparator block, the power management block and the interfaces to the Sin/Cos encoder as well as the interface to a host microcontroller for digital signal processing and high-resolution position calculation.
To allow for easy evaluation of this TI design, an example firmware is provided for the TMS320F28069M InstaSPIN-MOTION LaunchPad. The TMS320F28069M calculates the high-resolution angle position for both signal paths, using the external 16-bit ADC through SPI and the analog channel with the internal dual S/H 12-bit ADC and outputs the angle position data with up to 28-bit resolution through a USB virtual COM port.
TIDA-00176 Features Overview
- Wide input voltage range: 24-V (17 to 36 V) with reverse polarity protection provides the necessary voltages for analog signal chain as well as the 5.25 V for the Sin/Cos encoder.
- Encoder interface: Sub-D15 or 8-pin header interface to 5-V Sin/Cos encoders with differential output signals A, B, and marker R from 0.3 V to 1.2 VPP at 2.5-V ±1-V offset, input bandwidth up to 500 kHz.
- Dual path analog signal processing: Dual path option with an onboard high-speed, high-resolution dual 16-bit simultaneous sampling ADC with SPI and dual analog outputs with a 1.65-V bias voltage to interface to an external dual S/H ADC. High-speed, low propagation delay comparators with an adjustable 160-mV hysteresis for better noise immunity to convert the analog signals A, B, and
R to 3.3-V TTL signals often referred as ABZ signals. - High-resolution interpolated angle position, up to 28-bits resolution, cable length tested up to 70 m.
- EMC immunity: The design is tested for tested for IEC61000-4-2, 4-4, and 4-5 (ESD, EFT, and Surge) as specified in the standard IEC 61800-3 EMC immunity requirements and specific test methods applicable in adjustable speed, electrical-power drive systems.
- Interface to host processor with 3.3-V digital interface signals to MCU QEP and SPI and optional single-ended analog 0 to 3.3-V outputs for MCU embedded dual S/H ADC.
- Evaluation firmware: Example firmware for Piccolo F28069M MCU with high-resolution dual angle position calculation at 16 kHz. The user interface is through USB virtual COM port for easy performance evaluation.