TIDUA05B June 2015 – March 2025
The TI design features a 24-V DC input with wide input voltage range from 17 to 36 V and reverse polarity protection. The onboard power management is split into a DC/DC buck that generates an intermediate 6-V rail and three LDOs, which generate the corresponding 3.3-V, 5-V, and 5.25-V rails.
The 5.25-V encoder supply features a LDO with very low noise and an enable pin. Therefore, the Sin/Cos encoder supply voltage can be turned off through the host processor if desired.
| PARAMETER | VOLTAGE | CURRENT | COMMENT |
|---|---|---|---|
| Input | 24 V [17 to 36 V] | 150 mA | Wide input voltage with reverse polarity protect |
| Intermediate rail | 6 V [±5%] | 500 mA | Intermediate rail. High-efficiency (>80%) DC/DC buck power supply |
| Encoder supply | 5 V [±5%] | 250 mA | 5.25 V was chosen for an additional 0.25V margin to compensate for voltage drop over longer cables. Adjustable to, for example, 5 V through feedback resistor change |
| 5-V supply rail | 5 V [±5%] | 100 mA | High precision signal chain supply |
| 3.3-V supply rail | 3.3 V [±5%] | 100 mA | Low precision signal chain supply |