TIDUA05B June 2015 – March 2025
The design offers either a shielded Sub-D15 female connector compatible to HEIDENHAIN encoder test equipment or an 8-pin header connector to interface to 5-V Sin/Cos encoders with differential output signals A, B, and marker R.
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| Encoder supply voltage | 5.25 V [±5%], 200 mA | 5.25 V was chosen for an additional 0.25-V margin to compensate for voltage drop over longer cables. Adjustable to, for example, 5 V through feedback resistor change |
| Input signals | A+, A–, B+, B–, R+, R– | 120-Ω differential line termination |
| Input level and common mode voltage range for A+, A–, B+, B– | 0.3-V – 1.2 VPP, 2.5 V ±1.0 V common mode | |
| Input level and common mode voltage range for R+, R– | 0.2-V – 0.85 VPP, 2.5 V ±1.0 V common mode |