A high-precision dual channel ADC is required to fulfill the design requirements. The ADS8354 has been selected for the following reasons:
- High resolution (16-bit) with high precision (superb THD and SNR performance of –93 dB SNR,
–100 dB THD) - Drop-in pin-compatible 14-bit and 12-bit versions for flexibility pending required resolution versus cost optimization
- High speed (700 kSPS) and bandwidth to support at least 500-kHz analog input signals
- Dual channel with true differential inputs and dual/independent reference voltages to improve immunity against common mode noise
- Dual channel, simultaneous sampling of two channels to ensure zero phase shift between the sin and cos input signals A and B
- Sample point triggered by hardware (falling edge of /CS) allows host processor to precise synchronize the sample point with the incremental counter latch.
- Sample-and-hold circuit returns to sample mode after completing the conversion process, hence relative long sample times to settle to 16-bit accuracy
- Dual, programmable, and buffered 2.5-V internal reference to provide common mode bias voltage to amplifier to almost cancel offset and offset drift related errors.
- Serial interface to host processor (dual data) with up to 24-MHz clock frequency to minimize latency
- Fully-specified over the extended industrial temperature range: –40°C to 125°C
- Small package
To leverage the ADS8354 performance, a fully differential high-speed amplifier with configurable output common mode voltage, like the THS45xx family, is required.
The signal remains fully differential, the gain and optional filtering is defined by the input and feedback resistors and capacitors. The gain is set by the ration of RF/RG and the output common mode voltage is set by the input signal VOCM.
The THS4531A was chosen as it meets the topology, can drive the ADS8354, and meets the AC and DC requirements specified in Section 1.4. A single amplifier topology per package was used instead of the dual differential amplifier per package like the THS4532 for flexibility and easier PCB routing.
The key parameters of the THS4531A for use in this design are:
- Fully differential architecture with adjustable output common mode voltage
- High gain bandwidth: 27 MHz (6 MHz at G = 5)
- Low distortions, THD –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
- Low input voltage noise: 10 nV/√Hz (f = 1 kHz)
- Very low offset, VOS: ±100 μV
- Very low offset drift, VOS Drift: ±2 μV/°C (Industrial temperature range)
- Single 5-V supply to leverage same supply than the ADS8354
- Rail-to-rail output (RRO) and negative rail input (NRI) to maximize input and output signal swing