TIDUA05B June 2015 – March 2025
Two connector options are available for interface to Sin/Cos encoders. The default connector is a shielded SubD-15 female connector. The other option is an 8-pin header. For details on the connector assignment, refer to Section 6.