TIDUA05B June 2015 – March 2025
The high-resolution path for signals A+, A– and B+, B– features a high-speed, high-resolution dual 16-bit simultaneous sampling ADC with differential input and SPI output. The main features of this functional block are outlined in Table 2-2.
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| Gain A, B | 5.0 (0.1%) | Matched single package gain setting registers (0.1%) |
| Gain drift A, B | 2 ppm//°C | Matched single package resistors |
| Offset, A, B | < 10 LSB (@ 16-bit) | Uncalibrated |
| Offset drift, A, B | < 0.15 LSB/°C | |
| Bandwidth (–3 dB) | ≥500 kHz | |
| Quantization | 16-bit | FSR = ±5 V (ADS8354) Drop-in compatible 14- or 12-bit versions available |
| Sampling frequency | Up to 700 kSPS | |
| Data output format A, B | 16-bit two’s complementary | |
| Serial interface (SPI slave) | 3.3 V, up to 24-Mhz SPI clock | Dual 16-bit data per SPI frame |
The parallel, second path for the signals A+, A– and B+ offers a single-ended analog output for A and B with a 1.65-V bias voltage to interface to an external dual S/H ADC, which is for example embedded in microcontrollers like a C2000 Piccolo.
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| Single ended analog output A and B | 0-3.3 V, 1.65-V bias voltage [50 ppm/K] | Drop-in compatible 1.5-V reference available to match ADC with 0-3-V input and 1.5-V bias. |
| Gain (A,B) | 1.66 (0.1%) | Adjustable, 0.1% resistors recommended |
| Offset (A,B) | < 1 mV | Uncalibrated |
| Offset drift (A,B) | < 2 µV/°C | |
| Bandwidth (–3 dB) | ~ 500 kHz | Adjustable LP filter for bandwidth adjustment |
The comparator block features high-speed, low-propagation delay comparators with an adjustable 100-mV hysteresis for better noise immunity to converts the analog signals A, B, and R to 3.3-V TTL.
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| Digital output signals A, B, and R | 3.3-V TTL | |
| Hysteresis | ~160 mV (±80 mV) | For increased noise immunity, adjustable through feedback resistor change |
| Propagation delay | ~ 40 ns | Low propagation delay |
| Maximum phase delay (propagation delay and hysteresis) | < 60° | at 0.3 VPP, 500-kHz input |