TIDUA05B June 2015 – March 2025
Incremental rotary or linear position encoders are used in many applications to measure angular or linear position and speed. Depending on the application, encoders with TTL/HTL-output signals or analog sinusoidal output signals are used. The latter is often referred as Sin/Cos encoder. Analog Sin/Cos incremental encoders enable high-resolution position measurement. The high quality of the sinusoidal incremental signals permits high interpolation factors for digital speed control. Application areas include electrical motors, machine tools, printing machines, woodworking machines, textile machines, robots, and handling devices, as well as various types of measuring, testing, and inspection devices.