TIDUA05B June 2015 – March 2025
The connector assignment and jumper settings are outlined in Table 6-1 through Table 6-4.
The 24-V nominal input voltage can be supplied through either connector J1 or J2.
| CONNECTOR AND PIN ASSIGNMENT | DESCRIPTION |
|---|---|
| 24-V INPUT (TERMINAL; J1) | |
| 1 | 24-V input voltage (17 to 36 V) |
| 2 | GND |
| 24-V INPUT (DC JACK; J2) | |
| Internal | 24-V input voltage (17 to 36 V) |
| External | GND |
| J3 | |
| 1 | Output of TPS54040A (default 6 V) |
| 2 | 6-V supply rail |
| J4 | |
| 1 | 5.25-V supply (default) |
| 2 | V_ENC (encoder supply voltage) |
| 3 | External supply |
If desired, an external supply voltage other than the 5.25-V encoder supply voltage can be applied through connector J5.
| PIN | DESCRIPTION |
|---|---|
| 1 | Encoder supply VCC |
| 2 | Encoder supply GND |
| PIN | DESCRIPTION | PIN | DESCRIPTION (3.3-V I/O) |
|---|---|---|---|
| 1 | GND | 2 | SDI (ADS8354) |
| 3 | GND | 4 | /CS (ADS8354) |
| 5 | GND | 6 | SCLK (ADS8354) |
| 7 | GND | 8 | SDO_A (ADS8354) |
| 9 | GND | 10 | SDO_B (ADS8354) |
| 11 | GND | 12 | A (TTL) |
| 13 | GND | 14 | B (TTL) |
| 15 | GND | 16 | R (TTL) |
| 17 | GND | 18 | A (single ended analog 0 to 3.3 V) |
| 19 | GND | 20 | B (single ended analog 0 to 3.3 V) |
For detailed signal descriptions on the host processor interface, refer to Section 4.3.
| PIN | DESCRIPTION | PIN | DESCRIPTION |
|---|---|---|---|
| HEADER J7 WITH ENCODER SUPPLY ENABLE (J7) | |||
| 1 | GND | 2 | REFIO (1.65 V) |
| 3 | GND | 4 | ENABLE encoder supply voltage (5.25 V) |
| 5 | GND | 6 | 3.3 V |
| ENCODER DSUB15 CONNECTOR (J8) | |||
| 1 | A+ | 2 | Encoder supply GND |
| 3 | B+ | 4 | Encoder supply VCC (default 5.25 V) |
| 5 | NC | 6 | NC |
| 7 | R– | 8 | NC |
| 9 | A– | 10 | Reserved |
| 11 | B– | 12 | Reserved |
| 13 | NC | 14 | R+ |
| 15 | NC | — | — |
| ENCODER 8SIL100 CONNECTOR (J9) | |||
| 1 | A+ | 2 | A– |
| 3 | Encoder Supply GND | 4 | B– |
| 5 | B+ | 6 | Encoder supply VCC (default 5.25 V) |
| 7 | R– | 8 | R+ |