TIDUA05B June   2015  – March 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1 System Description
    1. 1.1 Design Overview
    2. 1.2 Analog Sin/Cos Incremental Encoder
      1. 1.2.1 Sin/Cos Encoder Output Signals
      2. 1.2.2 Sin/Cos Encoder Electrical Parameter Examples
    3. 1.3 Method to Calculate High-Resolution Position With Sin/Cos Encoders
      1. 1.3.1 Theoretical Approach
        1. 1.3.1.1 Overview
        2. 1.3.1.2 Coarse Resolution Angle Calculation
        3. 1.3.1.3 Fine Resolution Angle Calculation
        4. 1.3.1.4 Interpolated High-Resolution Angle Calculation
        5. 1.3.1.5 Practical Implementaion for Non-Ideal Synchronization
        6. 1.3.1.6 Resolution, Accuracy, and Speed Considerations
    4. 1.4 Sin/Cos Encoder Parameters Impact on Analog Circuit Specification
      1. 1.4.1 Analog Signal Chain Design Consideration for Phase Interpolation
      2. 1.4.2 Comparator Function System Design for Incremental Count
  8. 2 Design Features
    1. 2.1 Sin/Cos Encoder Interface
    2. 2.2 Host Processor Interface
    3. 2.3 Evaluation Firmware
    4. 2.4 Power Management
    5. 2.5 EMC Immunity
  9. 3 Block Diagram
  10. 4 Circuit Design and Component Selection
    1. 4.1 Analog Signal Chain
      1. 4.1.1 High-Resolution Signal Path With 16-Bit Dual Sampling ADC
        1. 4.1.1.1 Component Selection
        2. 4.1.1.2 Input Signal Termination and Protection
        3. 4.1.1.3 Differential Amplifier THS4531A and 16-Bit ADC ADS8354
      2. 4.1.2 Analog Signal Path With Single-Ended Output for MCU With Embedded ADC
      3. 4.1.3 Comparator Subsystem for Digital Signals A, B, and R
        1. 4.1.3.1 Non-Inverting Comparator With Hysteresis
    2. 4.2 Power Management
      1. 4.2.1 24-V Input to 6-V Intermediate Rail
      2. 4.2.2 Encoder Supply
      3. 4.2.3 Signal Chain Power Supply 5 V and 3.3 V
    3. 4.3 Host Processor Interface
      1. 4.3.1 Signal Description
      2. 4.3.2 High-Resolution Path Using 16-Bit Dual ADC ADS8354 With Serial Output
        1. 4.3.2.1 ADS8354 Input Full Scale Range Output Data Format
        2. 4.3.2.2 ADS8354 Serial Interface
        3. 4.3.2.3 ADS8354 Conversion Data Read
        4. 4.3.2.4 ADS8354 Register Configuration
    4. 4.4 Encoder Connector
    5. 4.5 Design Upgrades
  11. 5 Software Design
    1. 5.1 Overview
    2. 5.2 C2000 Piccolo Firmware
    3. 5.3 User Interface
  12. 6 Getting Started
    1. 6.1 TIDA-00176 PCB Overview
    2. 6.2 Connectors and Jumper Settings
      1. 6.2.1 Connector and Jumpers Overview
      2. 6.2.2 Default Jumper Configuration
    3. 6.3 Design Evaluation
      1. 6.3.1 Prerequisites
      2. 6.3.2 Hardware Setup
      3. 6.3.3 Software Setup
      4. 6.3.4 User Interface
  13. 7 Test Results
    1. 7.1 Analog Performance Tests
      1. 7.1.1 High-Resolution Signal Path
        1. 7.1.1.1 Bode Plot of Analog Path from Encoder Connector to ADS8354 Input
        2. 7.1.1.2 Performance Plots (DFT) for Entire High-Resulation Signal Path
        3. 7.1.1.3 Background on AC Performance Definitions With ADCs
      2. 7.1.2 Differential to Single-Ended Analog Signal Path
      3. 7.1.3 Comparator Subsystem With Digital Output Signals ATTL, BTTL, and RTTL
    2. 7.2 Power Supply Tests
      1. 7.2.1 24-V DC/DC Input Supply
        1. 7.2.1.1 Load-Line Regulation
        2. 7.2.1.2 Output Voltage Ripple
        3. 7.2.1.3 Switching Node and Switching Frequency
        4. 7.2.1.4 Efficiency
        5. 7.2.1.5 Bode Plot
        6. 7.2.1.6 Thermal Plot
      2. 7.2.2 Encoder Power Supply Output Voltage
      3. 7.2.3 5-V and 3.3-V Point-of-Load
    3. 7.3 System Performance
      1. 7.3.1 Sin/Cos Encoder Output Signal Emulation
        1. 7.3.1.1 One Period (Incremental Phase) Test
        2. 7.3.1.2 One Mechanical Revolution Test at Maximum Speed
    4. 7.4 Sin/Cos Encoder System Tests
      1. 7.4.1 Zero Index Marker R
      2. 7.4.2 Functional System Tests
    5. 7.5 EMC Test Result
      1. 7.5.1 Test Setup
      2. 7.5.2 IEC-61000-4-2 ESD Test Results
      3. 7.5.3 IEC-61000-4-4 EFT Test Results
      4. 7.5.4 IEC-61000-4-5 Surge Test Results
  14. 8 Design Files
    1. 8.1 Schematics
    2. 8.2 Bill of Materials
    3. 8.3 PCB Layout Guidelines
      1. 8.3.1 PCB Layer Plots
    4. 8.4 Altium Project
    5. 8.5 Gerber Files
    6. 8.6 Software Files
  15. 9 References
  16. 10About the Author
    1.     Recognition
  17. 11Revision History

IEC-61000-4-5 Surge Test Results

Figure 7-41 shows a picture of the surge test setup for TIDA-00176. During the EFT test, the SubD-15 female connector was connected to a 30-m (10 m + 20 m) twisted pair shielded cable with a ROD480 Sin/Cos encoder at the far end.

TIDA-00176 IEC61000-4-5 Surge Test Setup for TIDA-00176Figure 7-41 IEC61000-4-5 Surge Test Setup for TIDA-00176
Table 7-14 IEC-61000-4-5 Surge Test Results for TIDA-00176
PHENOMENONBASIC STANDARDLEVELTIDA-00176 CONNECTORACHIEVED PERFORMANCE CRITERION(1)COMMENT
SurgeIEC61000-4-4±0.5 kV/2 Ω
(10-m + 20-m shielded cable)
SubD-15B
SurgeIEC61000-4-4±1 kV/2 Ω
(10-m + 20-m shielded cable)
SubD-15B
At least Class B was achieved because any angle measured during the ESD test did not deviate more than 0.045 degrees from the reference angle. For class A, see Table 7-7, note 1).
Table 7-15 IEC-61000-4-5 Surge Angle Error Distribution During Entire Test
ERROR COUNTERANGULAR ERROR RANGE [DEGREE]OCCURRENCE @ 0.5 kVOCCURRENCE @ 1 kV
Error Range 1>1.000
Error Range 20.18 ≤ Error < 1.000
Error Range 30.1 ≤ Error < 0.1815
Error Range 40.01 ≤ Error < 0.114
Error Range 50.001 ≤ Error < 0.012045669
TIDA-00176 Measured Angle During ±1-kV Surge Test Period at 10-Hz Update RateFigure 7-42 Measured Angle During ±1-kV Surge Test Period at 10-Hz Update Rate

The angle remains constant prior and after the surge test at 1-kV. The maximum error on the plot was just 0.0009 degrees. As the update rate is only 10 Hz, the angle with the higher error as listed in Figure 7-8 is not printed through the UART.

The mechanical M23 connectors between the three cables did not allow for a mechanical robust continuous connection of the shield due to a lack of screws. A proper electrical connection is made with copper and verified by the operator from CSA Group through a measured surge current. Once tests at
±2 kV have been conducted with a cable with appropriate mechanical connectors, the design guide will be updated accordingly.