TIDUA05B June 2015 – March 2025
A picture of the EFT test setup for TIDA-00176 is shown in Figure 7-39. During the EFT test, the SubD-15 female connector was connected to a 30-m (10 m + 20 m) twisted pair shielded cable with a ROD480 Sin/Cos encoder at the far end.
Figure 7-39 IEC61000-4-4 EFT Test Setup for TIDA-00176 (Right Side on Top, Left Side on
Bottom)| PHENOMENON | BASIC STANDARD | LEVEL | TIDA-00176 CONNECTOR | ACHIEVED PERFORMANCE CRITERION(1) | COMMENT |
|---|---|---|---|---|---|
| EFT | IEC61000-4-4 | ±2 kV/5 kHz, capacitive clamp | SubD-15 | B | |
| EFT | IEC61000-4-4 | ±2 kV/5 kHz, capacitive clamp | SubD-15 | B | |
| EFT | IEC61000-4-4 | ±4 kV/5 kHz, capacitive clamp | SubD-15 | B | Not required per IEC61800-3 |
| EFT | IEC61000-4-4 | ±4 kV/5 kHz, capacitive clamp | SubD-15 | B | Not required per IEC61800-3 |
| ERROR COUNTER | ANGULAR ERROR RANGE (DEGREE) | OCCURRENCE @ 2-kV EFT | OCCURRENCE @ 4-kV EFT |
|---|---|---|---|
| Error Range 1 | >1.0 | 0 | 0 |
| Error Range 2 | 0.18 ≤ Error < 1.0 | 0 | 0 |
| Error Range 3 | 0.1 ≤ Error < 0.18 | 0 | 0 |
| Error Range 4 | 0.01 ≤ Error < 0.1 | 254 | 1302 |
| Error Range 5 | 0.001 ≤ Error < 0.01 | 1658 | 3413 |
Figure 7-40 Measured
Angle During ±2-kV EFT Test Period at 10-Hz Update RateThe angle remains constant prior, during, and after the EFT test at 2 kV. The maximum error on the plot is 0.003 degrees. As the update rate is only 10 Hz (due to 115000-baud UART), the angle is higher than the 0.001-degree error that likely occurred in between and were not printed. Note that the error counters are updated at 16 kHz.