SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The flash memory regions are assigned to address space in the system memory map.
The NONMAIN, DATA, and FACTORY regions are assigned to the peripheral address space (0x4000.0000) as they do not contain any executable code. The CPU should not fetch executable instructions from this region.
The MAIN region is assigned to both the code address space (0x0000.0000) and the peripheral address space (0x4000.0000). Instruction and data fetches are recommended to always be done through the code address space as this gives the best performance. The CPU should not fetch executable instructions from this region.
ECC
On devices which have error correction code (ECC) support, the ECC codes for all memory regions are also assigned to address space and it is possible for software to read the ECC codes as data for diagnostic purposes. It is also possible to read the contents of any of the memory regions without ECC correction applied.