SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Charge pump circuitry could be used to generate voltages up to 3.6V on R33 pin. Charge pump operates by transferring charge from load capacitor connected between LOADCAP0 and LOADCAP1 pins to other capacitors connected between R33, R23, R24, R13 and ground. The charge pump requires 4 nonoverlapping clocks to control the switches shown in the diagram below. Charge pump is enabled when LCDCPEN is set.
| Clock Phases | 1/3 Bias Mode | 1 / 4 Bias Mode |
|---|---|---|
| CLKCP_PHASE0 high | SW7 and SW8 closed, all others open. | SW7 and SW8 closed, all others open. |
| CLKCP_PHASE0 low | All switches open | All switches open |
| CLKCP_PHASE1 high | SW3 and SW6 closed, all others open. | SW6 and SW5 closed, all others open. |
| CLKCP_PHASE1 low | All switches open | All switches open |
| CLKCP_PHASE2 high | Not used in 1/3 bias mode | SW4 and SW3 closed, all others open. |
| CLKCP_PHASE2 low | All switches open | All switches open |
| CLKCP_PHASE3 high | SW1 and SW2 closed, all others open. | SW1 and SW2 closed, all others open. |
| CLKCP_PHASE3 low | All switches open | All switches open |