SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The device has five reset levels:
The relationships between reset levels are given in Figure 2-9.
(1) An NRST (low <1 s), software boot reset, or WWDT0 violation triggered BOOTRST runs the boot configuration routine.
(2) A software-triggered bootstrap loader (BSL) entry command first triggers a SYSRST, after which it runs the boot configuration routine (BCR) to authenticate the BSL entry before starting the BSL. After the BSL execution concludes, a SYSRST is generated and the BCR executes again. When the BCR completes, a final SYSRST is issued and the application is started. This entire process does not reset the SYSOSC FCL enable configurations, as only a SYSRST reset level is asserted throughout the process.
(3) If a boot fail occurs during execution of the boot configuration routine, a BOOTRST can be generated by SYSCTL to attempt the boot process again from the BOOTRST level. See Section 2.4.1.8.