SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The MCPUSS contains an energy-efficient Arm Cortex-M0+ CPU implementing the Armv6-M instruction set architecture (ISA) with support for CPU clock speeds up to 32MHz. The Cortex-M0+ is a Von Neumann style 32-bit processor with a 2-stage ultra-low power pipeline and a single-cycle access port to the GPIO registers for efficient GPIO manipulation.
The Cortex-M0+ implementation on MSPM0Lxx devices has the following features:
The Cortex-M0+ architecture enables excellent code density, deterministic interrupt handling, and upwards compatibility with other processor architectures in the Arm Cortex-M family.
A general overview of the Arm Cortex-M0+ is given in this section to provide a basic understanding of the features of the processor. For detailed information on developing with the Arm Cortex-M0+ processor, refer to the Arm Cortex-M0+ Devices Generic User's Guide.