SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In this mode, an external voltage reference Vext is connected to R33 pin and internal resistor ladder is used to generate the fractional voltages. In mode2, following register configuration has to be used.
| MMR | Description | Value |
|---|---|---|
| LCDCPEN | Charge pump disabled | 0 |
| LCDSELVDD | Disable VDD connection to R33 | 0 |
| LCDSEL_VDD_R33 | Select R33 to drive Vlcd | 0 |
| LCDINTBIASEN | Enable internal resistor | 1 |
| LCDVREFEN | Internal reference disabled | 0 |
| LCD_HP_LP | Could be 1 or 0 depending upon whether LCD needs high drive or low drive | 0/1 |
| LCDBIASSEL | Could be 1 or 0 depending on 1/3 bias or 1 / 4 bias | 0/1 |