SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Some peripherals can be configured to temporarily suspend STOP or STANDBY mode operation to handle a temporary activity or process an event. There are two ways in which STOP or STANDBY mode can be suspended:
Suspended STOP or STANDBY for an Asynchronous Fast Clock Request
An asynchronous fast clock request temporarily suspends any active low-power mode and runs the MCLK and ULPCLK tree at 32MHz, sourced from SYSOSC. Asynchronous fast clock requests are also functional in RUN and SLEEP mode if MCLK is sourced from either LFCLK at 32kHz or SYSOSC at a frequency lower than 32MHz.
This functionality enables use cases such as:
Suspended STOP or STANDBY for a DMA Trigger
If a DMA trigger is asserted in STOP or STANDBY mode, the low-power mode is temporarily suspended and the PD1 power domain (including the SRAM and flash memory) is enabled to process the DMA request. Unlike the asynchronous fast clock request, DMA transfers do not change the clock tree configuration. A DMA request in STOP or STANDBY mode is processed at the current MCLK rate.