SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Table 27-1 shows a comparison table of RTC instances and supported features.
| RTC Feature | RTC | RTC_A | RTC_B |
|---|---|---|---|
| Power enable register | Yes | – | – |
| Real-time clock and calendar mode providing seconds, minutes, hours, day of week, day of month, and year | Yes | Yes | Yes |
| Selectable binary or binary-coded decimal (BCD) format | Yes | Yes | Yes |
| Leap-year correction (valid for year 1901 through 2099) | Yes | Yes | Yes |
| Two customizable calendar alarm interrupts based on minute, hour, day of the week, and day of the month | Yes | Yes | Yes |
| Interval alarm interrupt to wake every minute, every hour, at midnight, or at noon | Yes | Yes | Yes |
| Periodic interrupt to wake at 4096, 2048, 1024, 512, 256, or 128Hz | Yes | Yes | Yes |
| Periodic interrupt to wake at 64, 32, 16, 8, 4, 2, 1, and 0.5Hz | Yes | Yes | Yes |
Periodic interrupt to wake at 16, 8, 4 seconds | – | – | Yes |
| Interrupt capability down to STANDBY mode with STOPCLKSTBY | Yes | Yes | Yes |
| Calibration for crystal offset error and crystal temperature drift (up to ±240 ppm total) | Yes | Yes | Yes |
| RTC clock output to pin for calibration (GPIO) | Yes | Yes | Yes |
| RTC clock output to pin for calibration (TIO) | – | Yes | – |
| Three bit prescaler for heartbeat function with interrupt generation | – | Yes | – |
| RTC external clock selection of untrimmed 32kHz, trimmed 512Hz, 256Hz, or 1Hz | – | Yes | – |
RTC time stamp capture upon detection of a timer stamp event, including:
| – | Yes | – |
| RTC counter lock function | – | Yes | – |