SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In repeated block transfer mode (DMATM = 3), the DMAEN bit remains set after completion of the block transfer. The next trigger after the completion of a repeated block transfer starts another block transfer. Repeated block transfer modes are available in full-featured DMA channels only.
The DMASA, DMADA, and DMASZ registers are copied into temporary registers. The temporary values of DMASA and DMADA are incremented or decremented after each transfer in the block. The DMADSTWDTH will indicate whether the destination address will increment or decrement by 1, 2, 4, 8 or 16 with each transfer cycle. The same is true for the DMASRCWDTH and the source address respectively. The DMASZ register is decremented after each transfer of the block and shows the number of transfers remaining in the block. When the DMASZ register decrements to zero, it is reloaded from its temporary register and the corresponding RIS flag is set.