SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Peripheral to peripheral events enable a condition in one peripheral to trigger an action in a second (or third) peripheral, completely in hardware without any CPU interaction. The device provides a certain number of generic route channels which can be either published to or subscribed to by peripherals which include publisher and subscriber ports. Before establishing a configuration, follow these steps:
Once the channel to be used is determined, and both the publisher and subscriber ports for the peripherals being connected are known, use the steps below to establish the event connection. In this example, a timer triggered ADC application will be configured, using TIMG0 to publish an event to generic channel 1, with ADC0 subscribing to generic channel 1 as a start-of-conversion trigger.