SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Due to the required system-level decoupling capacitors on the VDD supply, the power loss is not instantaneous. When the VDD supply ramps down and reaches the BOR- level, the VCORE LDO is disabled. This signal propagates through the VBAT domain to the VRTC domain and logically isolates all signals coming from the VCORE domain.
Eventually, the VDD supply drops below the POR level and resets the whole VDD domain of the device. This level is also detected by the VDD detect circuit, which is powered by the VBAT domain. At this time, all signals from the VDD domain cannot be trusted and the VDD isolation signal isolates all signals coming from the VDD domain.