SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The LFXT takes time to start after being enabled. A startup monitor is provided to indicate to the application software that the LFXT has successfully started, at which point the LFXT can be selected as the LFCLK source. Once the LFXT startup has completed, the LFXT startup monitor will assert the LFXTGOOD bit in the CLKSTATUS register in SYSCTL and the LFXTGOOD interrupt will be asserted to alert the application. See the device-specific data sheet for the LFXT startup time.