SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The UART offers basic support to allow communication with an ISO7816 smart card. When configuring the MODE bits to smart card (0x4) of the UARTx.CTL0 register, the TXD signal is used as a bit clock, and the RXD signal is used as the half-duplex communication line connected to the smart card. Further smart card signals are not supported by the UART.
The clock rate of the UART clock in ISO7816 mode must be in the range of 1MHz to 5MHz when using ISO7816 mode, the UARTx.LCRH register must be set to:In ISO7816 mode, the UART automatically uses 2 stop bits; therefore the STP2 bit of the LCRH register is ignored.
If a parity error is detected during a transmission, RXD is pulled low during the second stop bit. In this case, the UART aborts the transmission, it flushes the transmit FIFO and discards any data it contains. Additionally it raises a parity error interrupt, allowing the software to detect the problem and initiate retransmission of the affected data, as the UART does not support automatic retransmission in this case. The UART does not support automatic retransmission on parity errors. If a parity error is detected on transmission, all further transmit operations are aborted and software must handle retransmission of the affected byte or message.
In Smartcard Mode, the receiver in case of parity error will drive the line low and a parity interrupt flag is asserted. The transmitter responds based on the value of this bit.