SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The output of the CCP channel can be forced to high or low by setting the SWFRCACT bit in the TIMx.CCACT_xy[0/1] register.
In TIMA only, the complimentary output channel can also be forced to high or low by setting the SWFRCACT_CMPL bit in the TIMx.CCACT_xy[0/1] register.
Table 24-19 shows the software force output action configuration options.
| Bit Field | Value | Description/Comment |
|---|---|---|
| SWFRCACT / SWFRCACT_CMPL | 0 | No forced output. Output is directly from the signal generation block. |
| 1 | Force output high | |
| 2 | Force output low |