SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Two core power domains are provided on the device: PD1 and PD0. PD1 is always powered in RUN and SLEEP modes, but is disabled in all other modes. PD0 is always powered in RUN, SLEEP, STOP and STANDBY modes. PD1 and PD0 are both disabled in SHUTDOWN mode.
The device-specific data sheet describes which peripherals on a device are in PD1 and which are in PD0 or PDB.
The device also has a primary external supply (VDD) domain that provides power to the IO and analog peripherals.
The device also has a primary external supply (VDD) domain that provides power to the IO and analog peripherals as well as a supplementary backup supply (VBAT) domain that provides power to the low-frequency subsystem.