SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Software Reset Considerations
A Software reset can be executed with setting the RESETASSERT together with the KEY in the RSTCTL register. An ongoing transfer will be terminated immediately and can leave the software in an undefined state. Therefore, before requesting a Reset an ongoing Transfer should be terminated.
Hardware Reset ConsiderationsA hardware reset also initializes the IO configuration. This sets the IOs to a high impedance state and the data lines can float. If this is critical for the application or connected devices on the SPI interface external pull up or down resistors might be required.