SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
Finally, the channel must be enabled. A request must also be made because this is a software-initiated transfer. The request starts the transfer.
IntMasterEnable()and enable interrupt for µDMA:IntEnable(uint32_t ui32Interrupt)If needed, the status can be checked by reading the DMA.SETCHANNELEN register bit 0. This bit is automatically cleared when the transfer completes.