SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Normally, the VDDS supply pins are powered from a 1.8V to 3.8V supply (for example, batteries), and the VDDR supply pins are powered from the internal DC/DC regulator.
Alternatively, the internal Global LDO (GLDO) can be used instead of the DC/DC regulator, but this increases the current consumption of the device. If using the GLDO, disconnect the DCDC pin and remove the DC/DC regulator inductor. The GLDO is connected internally to VDDR. See the device-specific data sheet for the GLDO decoupling capacitor requirements. More information on the DC/DC capability can be found in Chapter 18.