SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The ADC supports operation in 12-bit (default), 10-bit, and 8-bit resolution modes. The resolution mode is configured using the ADC.CTL2[2:1] RES bit field.
The conversion window is based on the resolution mode and the frequency of ADCCLK. For more details, refer to Figure 21-2 and Figure 21-3.