SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The CC27xx SimpleLink™ low-power wireless and high-performance MCUs provide solutions for a wide range of applications. To help the user develop these applications, this user's guide focuses on the use of the different building blocks of the devices. For detailed device descriptions, complete feature lists, and electrical specifications, see the data sheet for the specific device. The following subsections provide easy access to relevant information and guide the reader to the different chapters in this document.
The CC27xx SimpleLink low-power and high-performance MCUs are optimized for low power, while providing fast and capable MCU systems to enable short processing times and high integration. The combination of an Arm®Cortex®-M33 processing core at 96MHz, flash memory, and a wide selection of peripherals makes the CC27xx specifically designed for single-chip implementation or network processor implementations of lower-power RF nodes. A hardware security module and implementation of TrustZone™ enable hardening of the device against security challenges.