SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The watchdog timer is used to regain control when the system fails because of a software error or when an external device fails to respond properly. The watchdog timer can generate a reset when a predefined time-out value is reached.
The watchdog timer runs on a 32kHz clock rate and operates in device active, idle, and standby modes and cannot be stopped once enabled.