SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
For more details on enabling Secure Boot, refer to Section 6.3.1.
With Secure Boot enabled, the CCFG is no longer responsible for defining the app or bootloader vector definitions.
Even though a user-defined bootloader cannot be defined in the CCFG, it is recommended to explicitly disable the use of the ROM SBL via the ccfg.bootCfg.bldrEnabled field.
With Secure Boot enabled, ROM will only transfer control to an application/SSB that has been authenticated.
Decide on how many, if any at all, key updates are desired. Reducing this number will limit the number of future key updates your device can accept.
By default, 18 are allowed. See Chapter 11for more details.