SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The register configuration follows:
AIFWCLKSRC.WCLK_INV = 0
AIFFMTCFG.DUAL_PHASE = 1
AIFFMTCFG.SMPL_EDGE = 1
AIFFMTCFG.WORD_LEN = Exact number of bits per sample word
AIFFMTCFG.DATA_DELAY = Number of BCLK periods per phase minus the value of I2S:AIFFMTCFG.WORD_LEN
DATA_DELAY + WORD_LEN must be equal to or less than the number of BCLK periods per phase.